IESNA:LM-63-2002
[TEST]P1055554
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1000D840-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1464
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1251 1239.3 1232.9 1223.8 1209.5 1190 1169.3 1145.9 1117.4 1087.5
1055.1 1018.7 981.1 940.9 900.6 857.8 815 770.9 722.8 677.4
630.7 584 538.6 491.8 445.1 398.4 350.4 301.1 254.4 207.6
163.5 120.7 81.8 45.4 15.6 0 0
1251 1256.2 1244.5 1229 1205.6 1174.5 1139.4 1100.5 1056.4 1008.3
956.4 901.9 844.8 785.1 722.8 660.5 599.6 536 473.7 414
354.3 297.2 238.8 188.2 138.9 96 58.4 40.2 28.6 18.2
10.4 3.9 1.3 0 0 0 0
1251 1241.9 1221.2 1190 1145.9 1096.6 1035.6 969.4 894.1 815
730.6 647.6 565.8 484.1 407.5 333.5 263.4 199.9 141.5 93.4
50.6 36.3 28.6 22.1 15.6 10.4 6.5 3.9 2.6 1.3
1.3 1.3 1.3 1.3 0 0 0
1251 1240.6 1212.1 1166.7 1107 1035.6 953.8 863 764.4 663.1
564.5 469.8 378.9 295.9 219.3 151.8 96 48 35 28.6
20.8 15.6 10.4 6.5 3.9 2.6 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 0
1251 1241.9 1217.3 1166.7 1097.9 1018.7 927.9 825.4 718.9 612.5
511.3 411.4 320.5 241.4 166.1 105.1 53.2 36.3 28.6 22.1
15.6 10.4 6.5 3.9 2.6 1.3 1.3 1.3 1.3 0
1.3 0 0 0 0 0 0
